KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Increased strength with SCM440 material which is thermal refined.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCPG5-20 | $0.00 | N/A | N/A 1.59155 | N/A 20 | N/A | N/A 10 mm | N/A 31.83 mm | N/A 36.37 mm | N/A 30 mm |
N/A
5278 |
0 |
| KSCPG5-25 | $0.00 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5281 |
0 |
| KSCPG5-30 | $0.00 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5290 |
0 |
| KSCPG5-40 | $0.00 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5298 |
0 |
| KSCPG5-20J10 | $135.40 | N/A | N/A 1.59155 | N/A 20 | N/A | N/A 10 mm | N/A 31.83 mm | N/A 36.37 mm | N/A 30 mm |
N/A
5279 |
135.4 |
| KSCPG5-20J12 | $146.20 | N/A | N/A 1.59155 | N/A 20 | N/A | N/A 10 mm | N/A 31.83 mm | N/A 36.37 mm | N/A 30 mm |
N/A
5280 |
146.2 |
| KSCPG5-25J10 | $142.20 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5282 |
142.2 |
| KSCPG5-25J12 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5283 |
152.9 |
| KSCPG5-25J14 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5284 |
152.9 |
| KSCPG5-25J15 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5285 |
152.9 |
| KSCPG5-25J16 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5286 |
152.9 |
| KSCPG5-25J17 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5287 |
152.9 |
| KSCPG5-25J18 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5288 |
152.9 |
| KSCPG5-25J19 | $152.90 | N/A | N/A 1.59155 | N/A 25 | N/A | N/A 10 mm | N/A 39.79 mm | N/A 44.37 mm | N/A 30 mm |
N/A
5289 |
152.9 |
| KSCPG5-30J15 | $151.20 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5291 |
151.2 |
| KSCPG5-30J16 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5292 |
161.8 |
| KSCPG5-30J17 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5293 |
161.8 |
| KSCPG5-30J18 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5294 |
161.8 |
| KSCPG5-30J19 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5295 |
161.8 |
| KSCPG5-30J20 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5296 |
161.8 |
| KSCPG5-30J22 | $161.80 | N/A | N/A 1.59155 | N/A 30 | N/A | N/A 15 mm | N/A 47.75 mm | N/A 52.37 mm | N/A 30 mm |
N/A
5297 |
161.8 |
| KSCPG5-40J15 | $170.30 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5299 |
170.3 |
| KSCPG5-40J16 | $180.80 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5300 |
180.8 |
| KSCPG5-40J17 | $180.80 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5301 |
180.8 |
| KSCPG5-40J18 | $180.80 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5302 |
180.8 |