KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Increased strength with SCM440 material which is thermal refined.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCPG5-40J19 | $180.80 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5303 |
180.8 |
| KSCPG5-40J20 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5304 |
165.5 |
| KSCPG5-40J22 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5305 |
165.5 |
| KSCPG5-40J25 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5306 |
165.5 |
| KSCPG5-40J28 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5307 |
165.5 |
| KSCPG5-40J30 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5308 |
165.5 |
| KSCPG5-40J32 | $165.50 | N/A | N/A 1.59155 | N/A 40 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 68.37 mm | N/A 30 mm |
N/A
5309 |
165.5 |
| KSCPG10-20 | $0.00 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5238 |
0 |
| KSCPG10-25 | $0.00 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5249 |
0 |
| KSCPG10-30 | $0.00 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.49 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5258 |
0 |
| KSCPG10-40 | $0.00 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5269 |
0 |
| KSCPG10-20J15 | $157.50 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5239 |
157.5 |
| KSCPG10-20J16 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5240 |
177.8 |
| KSCPG10-20J17 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5241 |
177.8 |
| KSCPG10-20J18 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5242 |
177.8 |
| KSCPG10-20J19 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5243 |
177.8 |
| KSCPG10-20J20 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5244 |
177.8 |
| KSCPG10-20J22 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5245 |
177.8 |
| KSCPG10-20J25 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5246 |
177.8 |
| KSCPG10-20J28 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5247 |
177.8 |
| KSCPG10-20J30 | $177.80 | N/A | N/A 3.1831 | N/A 20 | N/A | N/A 15 mm | N/A 63.66 mm | N/A 70.73 mm | N/A 50 mm |
N/A
5248 |
177.8 |
| KSCPG10-25J20 | $184.70 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5250 |
184.7 |
| KSCPG10-25J22 | $201.80 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5251 |
201.8 |
| KSCPG10-25J25 | $201.80 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5252 |
201.8 |
| KSCPG10-25J28 | $201.80 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5253 |
201.8 |