KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Increased strength with SCM440 material which is thermal refined.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSCPG10-25J30 | $206.90 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5254 |
206.9 |
| KSCPG10-25J32 | $206.90 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5255 |
206.9 |
| KSCPG10-25J35 | $206.90 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5256 |
206.9 |
| KSCPG10-25J40 | $206.90 | N/A | N/A 3.1831 | N/A 25 | N/A | N/A 20 mm | N/A 79.58 mm | N/A 86.73 mm | N/A 50 mm |
N/A
5257 |
206.9 |
| KSCPG10-30J20 | $224.70 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5259 |
224.7 |
| KSCPG10-30J22 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5260 |
241.4 |
| KSCPG10-30J25 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5261 |
241.4 |
| KSCPG10-30J28 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5262 |
241.4 |
| KSCPG10-30J30 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5263 |
241.4 |
| KSCPG10-30J32 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5264 |
241.4 |
| KSCPG10-30J35 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5265 |
241.4 |
| KSCPG10-30J40 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5266 |
241.4 |
| KSCPG10-30J45 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5267 |
241.4 |
| KSCPG10-30J50 | $241.40 | N/A | N/A 3.1831 | N/A 30 | N/A | N/A 20 mm | N/A 95.58 mm | N/A 102.73 mm | N/A 50 mm |
N/A
5268 |
241.4 |
| KSCPG10-40J25 | $290.00 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5270 |
290 |
| KSCPG10-40J28 | $306.20 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5271 |
306.2 |
| KSCPG10-40J30 | $306.20 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5272 |
306.2 |
| KSCPG10-40J32 | $306.20 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5273 |
306.2 |
| KSCPG10-40J35 | $306.20 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5274 |
306.2 |
| KSCPG10-40J40 | $313.50 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5275 |
313.5 |
| KSCPG10-40J45 | $313.50 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5276 |
313.5 |
| KSCPG10-40J50 | $313.50 | N/A | N/A 3.1831 | N/A 40 | N/A | N/A 25 mm | N/A 127.32 mm | N/A 134.73 mm | N/A 50 mm |
N/A
5277 |
313.5 |