Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MSCPG - Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

MSCPG5-20A $78.23 N/A CAD Icon (for items table) N/A 1.5915 N/A 20 N/A 5 N/A 12 mm N/A 31.83 mm N/A 36.37 mm N/A 30 mm N/A
6402
78.23
MSCPG5-20B $78.14 N/A CAD Icon (for items table) N/A 1.5915 N/A 20 N/A 5 N/A 15 mm N/A 31.83 mm N/A 36.37 mm N/A 30 mm N/A
6403
78.14
MSCPG5-25A $89.81 N/A CAD Icon (for items table) N/A 1.5915 N/A 25 N/A 5 N/A 12 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
6404
89.81
MSCPG5-25B $89.63 N/A CAD Icon (for items table) N/A 1.5915 N/A 25 N/A 5 N/A 15 mm N/A 39.79 mm N/A 44.37 mm N/A 30 mm N/A
6405
89.63
MSCPG5-30A $103.74 N/A CAD Icon (for items table) N/A 1.5915 N/A 30 N/A 5 N/A 15 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
6406
103.74
MSCPG5-30B $103.47 N/A CAD Icon (for items table) N/A 1.5915 N/A 30 N/A 5 N/A 20 mm N/A 47.75 mm N/A 52.37 mm N/A 30 mm N/A
6407
103.47
MSCPG5-40A $127.00 N/A CAD Icon (for items table) N/A 1.5915 N/A 40 N/A 5 N/A 15 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
6408
127
MSCPG5-40B $126.73 N/A CAD Icon (for items table) N/A 1.5915 N/A 40 N/A 5 N/A 20 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
6409
126.73
MSCPG5-40C $126.28 N/A CAD Icon (for items table) N/A 1.5915 N/A 40 N/A 5 N/A 25 mm N/A 63.66 mm N/A 68.37 mm N/A 30 mm N/A
6410
126.28
MSCPG10-20A $120.59 N/A CAD Icon (for items table) N/A 3.1831 N/A 20 N/A 10 N/A 20 mm N/A 63.66 mm N/A 70.73 mm N/A 50 mm N/A
6394
120.59
MSCPG10-20B $119.96 N/A CAD Icon (for items table) N/A 3.1831 N/A 20 N/A 10 N/A 25 mm N/A 63.66 mm N/A 70.73 mm N/A 50 mm N/A
6395
119.96
MSCPG10-25A $154.44 N/A CAD Icon (for items table) N/A 3.1831 N/A 25 N/A 10 N/A 25 mm N/A 79.58 mm N/A 86.73 mm N/A 50 mm N/A
6396
154.44
MSCPG10-25B $153.63 N/A CAD Icon (for items table) N/A 3.1831 N/A 25 N/A 10 N/A 30 mm N/A 79.58 mm N/A 86.73 mm N/A 50 mm N/A
6397
153.63
MSCPG10-30A $196.23 N/A CAD Icon (for items table) N/A 3.1831 N/A 30 N/A 10 N/A 30 mm N/A 95.49 mm N/A 102.73 mm N/A 50 mm N/A
6398
196.23
MSCPG10-30B $194.15 N/A CAD Icon (for items table) N/A 3.1831 N/A 30 N/A 10 N/A 40 mm N/A 95.49 mm N/A 102.73 mm N/A 50 mm N/A
6399
194.15
MSCPG10-40A $268.82 N/A CAD Icon (for items table) N/A 3.1831 N/A 40 N/A 10 N/A 30 mm N/A 127.32 mm N/A 134.73 mm N/A 50 mm N/A
6400
268.82
MSCPG10-40B $266.75 N/A CAD Icon (for items table) N/A 3.1831 N/A 40 N/A 10 N/A 40 mm N/A 127.32 mm N/A 134.73 mm N/A 50 mm N/A
6401
266.75
Unit of Measure
1