KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCPG5-20 | $52.34 |
N/A
|
N/A Ground | N/A 1.5915 | N/A 20 | N/A S1 | N/A 5 | N/A 8 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23926 |
52.34 |
| SSCPG5-25 | $61.82 |
N/A
|
N/A Ground | N/A 1.5915 | N/A 25 | N/A S1 | N/A 5 | N/A 10 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23930 |
61.82 |
| SSCPG5-30 | $71.33 |
N/A
|
N/A Ground | N/A 1.5915 | N/A 30 | N/A S1 | N/A 5 | N/A 10 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23937 |
71.33 |
| SSCPG5-40 | $86.30 |
N/A
|
N/A Ground | N/A 1.5915 | N/A 40 | N/A S1 | N/A 5 | N/A 12 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23948 |
86.3 |
| SSCPG5-20J10 | $89.54 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 20 | N/A S1K | N/A 5 | N/A 10 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23927 |
89.54 |
| SSCPG5-20J12 | $89.54 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 20 | N/A S1K | N/A 5 | N/A 12 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23928 |
89.54 |
| SSCPG5-20J8 | $71.56 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 20 | N/A S1T | N/A 5 | N/A 8 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 30 mm |
N/A
23929 |
71.56 |
| SSCPG5-25J10 | $87.31 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 10 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23931 |
87.31 |
| SSCPG5-25J12 | $97.97 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 12 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23932 |
97.97 |
| SSCPG5-25J14 | $97.97 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 14 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23933 |
97.97 |
| SSCPG5-25J15 | $97.97 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 15 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23934 |
97.97 |
| SSCPG5-25J16 | $97.97 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 16 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23935 |
97.97 |
| SSCPG5-25J17 | $97.97 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 25 | N/A S1K | N/A 5 | N/A 17 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 30 mm |
N/A
23936 |
97.97 |
| SSCPG5-30J10 | $95.65 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 10 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23938 |
95.65 |
| SSCPG5-30J12 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 12 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23939 |
106.32 |
| SSCPG5-30J14 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 14 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23940 |
106.32 |
| SSCPG5-30J15 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 15 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23941 |
106.32 |
| SSCPG5-30J16 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 16 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23942 |
106.32 |
| SSCPG5-30J17 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 17 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23943 |
106.32 |
| SSCPG5-30J18 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 18 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23944 |
106.32 |
| SSCPG5-30J19 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 19 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23945 |
106.32 |
| SSCPG5-30J20 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 20 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23946 |
106.32 |
| SSCPG5-30J22 | $106.32 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 30 | N/A S1K | N/A 5 | N/A 22 mm | N/A 47.75 mm | N/A 50.93 mm | N/A 30 mm |
N/A
23947 |
106.32 |
| SSCPG5-40J12 | $111.02 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 12 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23949 |
111.02 |
| SSCPG5-40J14 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 14 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23950 |
121.76 |