KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCPG5-40J15 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 15 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23951 |
121.76 |
| SSCPG5-40J16 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 16 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23952 |
121.76 |
| SSCPG5-40J17 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 17 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23953 |
121.76 |
| SSCPG5-40J18 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 18 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23954 |
121.76 |
| SSCPG5-40J19 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 19 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23955 |
121.76 |
| SSCPG5-40J20 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 20 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23956 |
121.76 |
| SSCPG5-40J22 | $121.76 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 22 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23957 |
121.76 |
| SSCPG5-40J25 | $118.90 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 25 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23958 |
118.9 |
| SSCPG5-40J28 | $118.90 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 28 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23959 |
118.9 |
| SSCPG5-40J30 | $118.90 |
N/A
|
N/A Finished | N/A 1.59155 | N/A 40 | N/A S1K | N/A 5 | N/A 30 mm | N/A 63.66 mm | N/A 66.85 mm | N/A 30 mm |
N/A
23960 |
118.9 |
| SSCPG10-20 | $90.89 |
N/A
|
N/A Ground | N/A 3.1831 | N/A 20 | N/A S1 | N/A 10 | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23878 |
90.89 |
| SSCPG10-20J15 | $118.87 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 15 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23879 |
118.87 |
| SSCPG10-20J16 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 16 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23880 |
133.14 |
| SSCPG10-20J17 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 17 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23881 |
133.14 |
| SSCPG10-20J18 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 18 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23882 |
133.14 |
| SSCPG10-20J19 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 19 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23883 |
133.14 |
| SSCPG10-20J20 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 20 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23884 |
133.14 |
| SSCPG10-20J22 | $133.14 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 22 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23885 |
133.14 |
| SSCPG10-20J25 | $131.42 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 25 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23886 |
131.42 |
| SSCPG10-20J28 | $131.42 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 28 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23887 |
131.42 |
| SSCPG10-20J30 | $129.71 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 20 | N/A S1K | N/A 10 | N/A 30 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 50 mm |
N/A
23888 |
129.71 |
| SSCPG10-25 | $110.43 |
N/A
|
N/A Ground | N/A 3.1831 | N/A 25 | N/A S1 | N/A 10 | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
23889 |
110.43 |
| SSCPG10-25J20 | $139.83 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 20 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
23890 |
139.83 |
| SSCPG10-25J22 | $154.95 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 22 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
23891 |
154.95 |
| SSCPG10-25J25 | $154.95 |
N/A
|
N/A Finished | N/A 3.1831 | N/A 25 | N/A S1K | N/A 10 | N/A 25 mm | N/A 79.58 mm | N/A 85.94 mm | N/A 50 mm |
N/A
23892 |
154.95 |