Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCPG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG10-25J28 $154.95 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 28 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23893
154.95
SSCPG10-25J30 $154.95 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 30 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23894
154.95
SSCPG10-25J32 $154.95 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 32 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23895
154.95
SSCPG10-25J35 $151.14 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 25 N/A S1K N/A 10 N/A 35 mm N/A 79.58 mm N/A 85.94 mm N/A 50 mm N/A
23896
151.14
SSCPG10-30 $138.93 N/A CAD Icon (for items table) N/A Ground N/A 3.1831 N/A 30 N/A S1 N/A 10 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23897
138.93
SSCPG10-30J20 $173.12 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 20 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23898
173.12
SSCPG10-30J22 $188.05 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 22 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23899
188.05
SSCPG10-30J25 $188.05 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 25 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23900
188.05
SSCPG10-30J28 $188.05 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 28 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23901
188.05
SSCPG10-30J30 $188.05 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 30 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23902
188.05
SSCPG10-30J32 $188.05 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 32 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23903
188.05
SSCPG10-30J35 $184.24 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 35 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23904
184.24
SSCPG10-30J40 $184.24 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 40 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23905
184.24
SSCPG10-30J45 $180.43 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 30 N/A S1K N/A 10 N/A 45 mm N/A 95.49 mm N/A 101.86 mm N/A 50 mm N/A
23906
180.43
SSCPG10-40 $194.36 N/A CAD Icon (for items table) N/A Ground N/A 3.1831 N/A 40 N/A S1 N/A 10 N/A 25 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23908
194.36
SSCPG10-40J25 $236.81 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 25 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23909
236.81
SSCPG10-40J28 $251.88 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 28 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23910
251.88
SSCPG10-40J30 $245.21 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 30 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23911
245.21
SSCPG10-40J32 $245.21 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 32 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23912
245.21
SSCPG10-40J35 $245.21 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 35 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23913
245.21
SSCPG10-40J40 $245.21 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 40 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23914
245.21
SSCPG10-40J45 $245.21 N/A CAD Icon (for items table) N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 45 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23915
245.21
SSCPG10-40RGH17 $0.00 N/A N/A Finished N/A 3.1831 N/A 40 N/A S1K N/A 10 N/A 17 mm N/A 127.32 mm N/A 133.69 mm N/A 50 mm N/A
23916
0
SSCPG15-20 $192.62 N/A CAD Icon (for items table) N/A Ground N/A 4.7746 N/A 20 N/A S1 N/A 15 N/A 25 mm N/A 95.49 mm N/A 105.04 mm N/A 77 mm N/A
23917
192.62
SSCPG15-25 $263.29 N/A CAD Icon (for items table) N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm N/A
23918
263.29
Unit of Measure
1 2 3 4 5 »