Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCPG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG15-30 $331.98 N/A CAD Icon (for items table) N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23919
331.98
SSCPG15-30RGH24 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 24 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23920
0
SSCPG15-30RGH40 $0.00 N/A N/A Finished N/A 4.7746 N/A 30 N/A S1K N/A 15 N/A 40 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm N/A
23921
0
SSCPG15-25J25 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J28 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J30 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J32 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J35 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J40 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J45 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J50 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J55 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J60 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-25J65 $263.29 N/A N/A Ground N/A 4.7746 N/A 25 N/A S1 N/A 15 N/A 25 mm N/A 119.37 mm N/A 128.92 mm N/A 77 mm 263.29
SSCPG15-30J25 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J28 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J30 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J32 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J35 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J40 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J45 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J50 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J55 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J60 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG15-30J65 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
Unit of Measure
1 2 3 4 5 »