Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSCPG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPG15-30J70 $331.98 N/A N/A Ground N/A 4.7746 N/A 30 N/A S1 N/A 15 N/A 25 mm N/A 143.24 mm N/A 152.79 mm N/A 77 mm 331.98
SSCPG20-20 $339.27 N/A CAD Icon (for items table) N/A Ground N/A 6.3662 N/A 20 N/A S1 N/A 20 N/A 25 mm N/A 127.32 mm N/A 140.06 mm N/A 90 mm N/A
23922
339.27
SSCPG20-25 $465.18 N/A CAD Icon (for items table) N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm N/A
23923
465.18
SSCPG20-30 $592.85 N/A CAD Icon (for items table) N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23924
592.85
SSCPG20-30RGH100 $0.00 N/A N/A Finished N/A 6.3662 N/A 30 N/A S1K N/A 20 N/A 100 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm N/A
23925
0
SSCPG20-25J30 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J32 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J35 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J40 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J45 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J50 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J55 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J60 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J65 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J70 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J75 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-25J80 $465.18 N/A N/A Ground N/A 6.3662 N/A 25 N/A S1 N/A 20 N/A 30 mm N/A 159.15 mm N/A 171.89 mm N/A 90 mm 465.18
SSCPG20-30J30 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J32 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J35 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J40 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J45 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J50 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J55 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
SSCPG20-30J60 $592.85 N/A N/A Ground N/A 6.3662 N/A 30 N/A S1 N/A 20 N/A 30 mm N/A 190.99 mm N/A 203.72 mm N/A 90 mm 592.85
Unit of Measure
1 2 3 4 5 »