Heat treated ground gears with high precision and strength has excellent cost-performance ratio. J Series products are also available.
SSCPGS---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Circular Pitch

No. of Teeth

Shaft Diameter Left (A')

Shaft Diameter Right (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCPGS5-15 $73.90 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 15 N/A 19.2 mm N/A 19.2 mm N/A 23.87 mm N/A 27.06 mm N/A 15 mm N/A 140 mm N/A
23964
73.9
SSCPGS5-20 $100.12 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 20 N/A 27.2 mm N/A 27.2 mm N/A 31.83 mm N/A 35.01 mm N/A 15 mm N/A 140 mm N/A
23965
100.12
SSCPGS5-25 $121.99 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 25 N/A 30.2 mm N/A 30.2 mm N/A 39.79 mm N/A 42.97 mm N/A 15 mm N/A 140 mm N/A
23966
121.99
SSCPGS10-10 $109.25 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 10 N/A 25.2 mm N/A 25.2 mm N/A 31.83 mm N/A 41.38 mm N/A 30 mm N/A 220 mm N/A
23961
109.25
SSCPGS10-15 $156.72 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 15 N/A 35.2 mm N/A 35.2 mm N/A 47.75 mm N/A 54.11 mm N/A 30 mm N/A 220 mm N/A
23962
156.72
SSCPGS10-20 $213.85 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 20 N/A 40.2 mm N/A 40.2 mm N/A 63.66 mm N/A 70.03 mm N/A 30 mm N/A 220 mm N/A
23963
213.85
Unit of Measure
1