KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Heat treated ground gears with high precision and strength has excellent cost-performance ratio. J Series products are also available.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Circular Pitch |
No. of Teeth |
Shaft Diameter Left (A') |
Shaft Diameter Right (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCPGS5-15 | $73.90 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 15 | N/A 19.2 mm | N/A 19.2 mm | N/A 23.87 mm | N/A 27.06 mm | N/A 15 mm | N/A 140 mm |
N/A
23964 |
73.9 |
| SSCPGS5-20 | $100.12 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 20 | N/A 27.2 mm | N/A 27.2 mm | N/A 31.83 mm | N/A 35.01 mm | N/A 15 mm | N/A 140 mm |
N/A
23965 |
100.12 |
| SSCPGS5-25 | $121.99 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 25 | N/A 30.2 mm | N/A 30.2 mm | N/A 39.79 mm | N/A 42.97 mm | N/A 15 mm | N/A 140 mm |
N/A
23966 |
121.99 |
| SSCPGS10-10 | $109.25 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 10 | N/A 25.2 mm | N/A 25.2 mm | N/A 31.83 mm | N/A 41.38 mm | N/A 30 mm | N/A 220 mm |
N/A
23961 |
109.25 |
| SSCPGS10-15 | $156.72 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 15 | N/A 35.2 mm | N/A 35.2 mm | N/A 47.75 mm | N/A 54.11 mm | N/A 30 mm | N/A 220 mm |
N/A
23962 |
156.72 |
| SSCPGS10-20 | $213.85 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 20 | N/A 40.2 mm | N/A 40.2 mm | N/A 63.66 mm | N/A 70.03 mm | N/A 30 mm | N/A 220 mm |
N/A
23963 |
213.85 |
Unit of Measure
1