Has the highest strength and precision in the KHK standard rack series. Bolt holes can be remachined as carburizing is applied only within the tooth area. J Series products are also available.
KRGCPFH---KRGCPFDH---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRGCPF5-1000H $719.78 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4802
719.78
KRGCPF5-500H $389.91 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RF N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4804
389.91
KRGCPFD5-1000HJ $851.71 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4809
851.71
KRGCPFD5-500HJ $468.56 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4811
468.56
KRGCPF10-1000H $900.52 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4798
900.52
KRGCPF10-500H $503.91 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RF N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4800
503.91
KRGCPFD10-1000HJ $1,070.87 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4805
1070.87
KRGCPFD10-500HJ $4.90 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RD N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4807
4.9
Unit of Measure
1