KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Designed with positive partial transposition and to have an integral value (mm) for the mounting distance, so both strength and usability are enhanced.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRGCPF5-500 | $531.22 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RF | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
6383 |
531.22 |
| MRGCPFD5-500J | $536.52 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RD | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
6385 |
536.52 |
| MRGCPF10-500 | $672.70 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RF | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
6382 |
672.7 |
| MRGCPFD10-500J | $685.71 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RD | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
6384 |
685.71 |
Unit of Measure
1