Designed with positive partial transposition and to have an integral value (mm) for the mounting distance, so both strength and usability are enhanced.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MRGCPF---MRGCPFD---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

MRGCPF5-500 $531.22 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RF N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
6383
531.22
MRGCPFD5-500J $536.52 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
6385
536.52
MRGCPF10-500 $672.70 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RF N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
6382
672.7
MRGCPFD10-500J $685.71 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RD N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
6384
685.71
Unit of Measure
1