High strength and abrasion-resistant for precision linear motion.
SRGCP---SRGCPF---SRGCPFD---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SRGCP5-100 $72.30 N/A CAD Icon (for items table) N/A 1.5915 N/A 18 N/A R1 N/A 98 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11343
72.3
SRGCPF5-1000 $597.06 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11350
597.06
SRGCPF5-500 $315.74 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RF N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11351
315.74
SRGCPFD5-1000J $607.64 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11358
607.64
SRGCPFD5-500J $330.37 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
11359
330.37
SRGCP10-100 $85.49 N/A CAD Icon (for items table) N/A 3.1831 N/A 8 N/A R1 N/A 98 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11340
85.49
SRGCPF10-1000 $739.39 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11344
739.39
SRGCPF10-500 $393.43 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RF N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11345
393.43
SRGCPFD10-1000J $763.38 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11352
763.38
SRGCPFD10-500J $417.41 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RD N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
11353
417.41
SRGCP15-100 $133.00 N/A CAD Icon (for items table) N/A 4.7746 N/A 5 N/A R1 N/A 103 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11341
133
SRGCPF15-1000 $1,011.34 N/A CAD Icon (for items table) N/A 4.7746 N/A 67 N/A RF N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11346
1011.34
SRGCPF15-500 $532.32 N/A CAD Icon (for items table) N/A 4.7746 N/A 33 N/A RF N/A 495 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11347
532.32
SRGCPFD15-1000J $1,052.67 N/A CAD Icon (for items table) N/A 4.7746 N/A 67 N/A RD N/A 1005 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11354
1052.67
SRGCPFD15-500J $567.14 N/A CAD Icon (for items table) N/A 4.7746 N/A 33 N/A RD N/A 495 mm N/A 50 mm N/A 50 mm N/A 45.23 mm N/A
11355
567.14
SRGCP20-100 $187.07 N/A CAD Icon (for items table) N/A 6.3662 N/A 3 N/A R1 N/A 98 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11342
187.07
SRGCPF20-1000 $1,195.99 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RF N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11348
1195.99
SRGCPF20-500 $664.51 N/A CAD Icon (for items table) N/A 6.3662 N/A 25 N/A RF N/A 500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11349
664.51
SRGCPFD20-1000J $1,244.09 N/A CAD Icon (for items table) N/A 6.3662 N/A 50 N/A RD N/A 1000 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11356
1244.09
SRGCPFD20-500J $705.37 N/A CAD Icon (for items table) N/A 6.3662 N/A 25 N/A RD N/A 500 mm N/A 60 mm N/A 60 mm N/A 53.63 mm N/A
11357
705.37
Unit of Measure
1