Stable Hardened racks with high strength, long life span are reasonably priced. J Series products are also available.
SURCPF---SURCPFD---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SURCPF5-1000 $264.58 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
28946
264.58
SURCPF5-500 $145.00 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RF N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
28947
145
SURCPFD5-1000 $314.51 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
28950
314.51
SURCPFD5-500J $181.09 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
28951
181.09
SURCPF10-1000 $589.73 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
28944
589.73
SURCPF10-500 $324.77 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RF N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
28945
324.77
SURCPFD10-1000 $651.22 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
28948
651.22
SURCPFD10-500J $372.06 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A RD N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
28949
372.06
Unit of Measure
1