KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
By pairing with STRCPF rack, the backlash may be adjusted.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Circular Pitch |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KTSCP5-20 | $42.16 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 20 | N/A ST | N/A 8 mm | N/A 31.83 mm | N/A 36.06 mm | N/A 33 mm |
N/A
5797 |
42.16 |
| KTSCP5-25 | $50.33 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 25 | N/A ST | N/A 10 mm | N/A 39.79 mm | N/A 44.02 mm | N/A 33 mm |
N/A
5798 |
50.33 |
| KTSCP5-30 | $61.50 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 30 | N/A ST | N/A 10 mm | N/A 47.75 mm | N/A 51.98 mm | N/A 33 mm |
N/A
5799 |
61.5 |
| KTSCP5-40 | $75.67 |
N/A
|
N/A 1.5915 | N/A 5 | N/A 40 | N/A ST | N/A 12 mm | N/A 63.66 mm | N/A 67.89 mm | N/A 33 mm |
N/A
5800 |
75.67 |
| KTSCP10-20 | $72.10 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 20 | N/A ST | N/A 15 mm | N/A 63.66 mm | N/A 72.13 mm | N/A 56 mm |
N/A
5793 |
72.1 |
| KTSCP10-25 | $92.97 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 25 | N/A ST | N/A 20 mm | N/A 79.58 mm | N/A 88.04 mm | N/A 56 mm |
N/A
5794 |
92.97 |
| KTSCP10-30 | $116.11 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 30 | N/A ST | N/A 20 mm | N/A 95.49 mm | N/A 103.96 mm | N/A 56 mm |
N/A
5795 |
116.11 |
| KTSCP10-40 | $169.16 |
N/A
|
N/A 3.1831 | N/A 10 | N/A 40 | N/A ST | N/A 20 mm | N/A 127.32 mm | N/A 135.79 mm | N/A 56 mm |
N/A
5796 |
169.16 |
Unit of Measure
1