By pairing with STRCPF rack, the backlash may be adjusted.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KTSCP - Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Circular Pitch

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KTSCP5-20 $42.16 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 20 N/A ST N/A 8 mm N/A 31.83 mm N/A 36.06 mm N/A 33 mm N/A
5797
42.16
KTSCP5-25 $50.33 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 25 N/A ST N/A 10 mm N/A 39.79 mm N/A 44.02 mm N/A 33 mm N/A
5798
50.33
KTSCP5-30 $61.50 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 30 N/A ST N/A 10 mm N/A 47.75 mm N/A 51.98 mm N/A 33 mm N/A
5799
61.5
KTSCP5-40 $75.67 N/A CAD Icon (for items table) N/A 1.5915 N/A 5 N/A 40 N/A ST N/A 12 mm N/A 63.66 mm N/A 67.89 mm N/A 33 mm N/A
5800
75.67
KTSCP10-20 $72.10 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 20 N/A ST N/A 15 mm N/A 63.66 mm N/A 72.13 mm N/A 56 mm N/A
5793
72.1
KTSCP10-25 $92.97 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 25 N/A ST N/A 20 mm N/A 79.58 mm N/A 88.04 mm N/A 56 mm N/A
5794
92.97
KTSCP10-30 $116.11 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 30 N/A ST N/A 20 mm N/A 95.49 mm N/A 103.96 mm N/A 56 mm N/A
5795
116.11
KTSCP10-40 $169.16 N/A CAD Icon (for items table) N/A 3.1831 N/A 10 N/A 40 N/A ST N/A 20 mm N/A 127.32 mm N/A 135.79 mm N/A 56 mm N/A
5796
169.16
Unit of Measure
1