By pairing with KTSCP pinion, the backlash may be adjusted.
STRCPF---STRCPFD---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

STRCPF5-1000 $209.00 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RF N/A 1000 mm N/A 15 mm N/A 19.5 mm N/A 17.38 mm N/A
28682
209
STRCPFD5-1000 $225.71 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A RD N/A 1000 mm N/A 15 mm N/A 19.5 mm N/A 17.38 mm N/A
28684
225.71
STRCPF10-1000 $341.05 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RF N/A 1000 mm N/A 30 mm N/A 34.5 mm N/A 30.27 mm N/A
28681
341.05
STRCPFD10-1000 $376.48 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A RD N/A 1000 mm N/A 30 mm N/A 34.5 mm N/A 30.27 mm N/A
28683
376.48
Unit of Measure
1