KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
By pairing with KTSCP pinion, the backlash may be adjusted.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| STRCPF5-1000 | $209.00 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RF | N/A 1000 mm | N/A 15 mm | N/A 19.5 mm | N/A 17.38 mm |
N/A
28682 |
209 |
| STRCPFD5-1000 | $225.71 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RD | N/A 1000 mm | N/A 15 mm | N/A 19.5 mm | N/A 17.38 mm |
N/A
28684 |
225.71 |
| STRCPF10-1000 | $341.05 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RF | N/A 1000 mm | N/A 30 mm | N/A 34.5 mm | N/A 30.27 mm |
N/A
28681 |
341.05 |
| STRCPFD10-1000 | $376.48 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RD | N/A 1000 mm | N/A 30 mm | N/A 34.5 mm | N/A 30.27 mm |
N/A
28683 |
376.48 |
Unit of Measure
1