Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KRGCP---KRGCPF---KRGCPD---Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRGCP5-100 $104.51 N/A CAD Icon (for items table) N/A 1.5915 N/A N/A 18 N/A R1 N/A 98 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4793
104.51
KRGCP5-500 $344.79 N/A CAD Icon (for items table) N/A 1.5915 N/A N/A 99 N/A R1 N/A 505 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4794
344.79
KRGCPD5-500 $379.98 N/A CAD Icon (for items table) N/A 1.5915 N/A 100 N/A N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4796
379.98
KRGCPF5-1000 $637.82 N/A CAD Icon (for items table) N/A 1.5915 N/A 200 N/A N/A RF N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4801
637.82
KRGCPF5-500 $0.00 N/A N/A 1.5915 N/A 100 N/A N/A RF N/A 500 mm N/A 15 mm N/A 35 mm N/A 32.82 mm N/A
4803
0
KRGCPFD5-1000J $709.20 N/A N/A 1.5915 N/A 100 N/A N/A RD N/A 1000 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4810
709.2
KRGCPFD5-500J $448.00 N/A N/A 1.5915 N/A 200 N/A N/A RD N/A 500 mm N/A 15 mm N/A 20 mm N/A 18.41 mm N/A
4812
448
KRGCP10-100 $124.23 N/A CAD Icon (for items table) N/A 3.1831 N/A N/A 8 N/A R1 N/A 98 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4791
124.23
KRGCP10-500 $429.76 N/A CAD Icon (for items table) N/A 3.1831 N/A N/A 49 N/A R1 N/A 505 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4792
429.76
KRGCPD10-500 $481.87 N/A CAD Icon (for items table) N/A 3.1831 N/A 50 N/A N/A RD N/A 500 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4795
481.87
KRGCPF10-1000 $808.94 N/A CAD Icon (for items table) N/A 3.1831 N/A 100 N/A N/A RF N/A 1000 mm N/A 30 mm N/A 35 mm N/A 31.82 mm N/A
4797
808.94
KRGCPF10-500 $0.00 N/A N/A 3.1831 N/A 50 N/A N/A RF N/A 500 mm N/A 30 mm N/A 35 mm N/A 32.82 mm N/A
4799
0
KRGCPFD10-1000J $966.70 N/A N/A 3.1831 N/A 100 N/A N/A RD N/A 1000 mm N/A 30 mm N/A 30 mm N/A 31.82 mm N/A
4806
966.7
KRGCPFD10-500J $570.40 N/A N/A 3.1831 N/A 50 N/A N/A RD N/A 500 mm N/A 30 mm N/A 30 mm N/A 31.82 mm N/A
4808
570.4
Unit of Measure
1