KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KRGCP5-100 | $104.51 |
N/A
|
N/A 1.5915 | N/A | N/A 18 | N/A R1 | N/A 98 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4793 |
104.51 |
| KRGCP5-500 | $344.79 |
N/A
|
N/A 1.5915 | N/A | N/A 99 | N/A R1 | N/A 505 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4794 |
344.79 |
| KRGCPD5-500 | $379.98 |
N/A
|
N/A 1.5915 | N/A 100 | N/A | N/A RD | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4796 |
379.98 |
| KRGCPF5-1000 | $637.82 |
N/A
|
N/A 1.5915 | N/A 200 | N/A | N/A RF | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4801 |
637.82 |
| KRGCPF5-500 | $0.00 | N/A | N/A 1.5915 | N/A 100 | N/A | N/A RF | N/A 500 mm | N/A 15 mm | N/A 35 mm | N/A 32.82 mm |
N/A
4803 |
0 |
| KRGCPFD5-1000J | $709.20 | N/A | N/A 1.5915 | N/A 100 | N/A | N/A RD | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4810 |
709.2 |
| KRGCPFD5-500J | $448.00 | N/A | N/A 1.5915 | N/A 200 | N/A | N/A RD | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4812 |
448 |
| KRGCP10-100 | $124.23 |
N/A
|
N/A 3.1831 | N/A | N/A 8 | N/A R1 | N/A 98 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4791 |
124.23 |
| KRGCP10-500 | $429.76 |
N/A
|
N/A 3.1831 | N/A | N/A 49 | N/A R1 | N/A 505 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4792 |
429.76 |
| KRGCPD10-500 | $481.87 |
N/A
|
N/A 3.1831 | N/A 50 | N/A | N/A RD | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4795 |
481.87 |
| KRGCPF10-1000 | $808.94 |
N/A
|
N/A 3.1831 | N/A 100 | N/A | N/A RF | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4797 |
808.94 |
| KRGCPF10-500 | $0.00 | N/A | N/A 3.1831 | N/A 50 | N/A | N/A RF | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 32.82 mm |
N/A
4799 |
0 |
| KRGCPFD10-1000J | $966.70 | N/A | N/A 3.1831 | N/A 100 | N/A | N/A RD | N/A 1000 mm | N/A 30 mm | N/A 30 mm | N/A 31.82 mm |
N/A
4806 |
966.7 |
| KRGCPFD10-500J | $570.40 | N/A | N/A 3.1831 | N/A 50 | N/A | N/A RD | N/A 500 mm | N/A 30 mm | N/A 30 mm | N/A 31.82 mm |
N/A
4808 |
570.4 |
Unit of Measure
1