KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Reasonably priced ground racks with abrasion-resistant characteristics. J Series products are also available.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRCPF5-1000 | $204.96 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RF | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4736 |
204.96 |
| KRCPF5-500 | $114.68 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RF | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4738 |
114.68 |
| KRCPFD5-1000J | $236.52 |
N/A
|
N/A 1.5915 | N/A 200 | N/A RD | N/A 1000 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4743 |
236.52 |
| KRCPFD5-500J | $143.40 |
N/A
|
N/A 1.5915 | N/A 100 | N/A RD | N/A 500 mm | N/A 15 mm | N/A 20 mm | N/A 18.41 mm |
N/A
4744 |
143.4 |
| KRCPF10-1000 | $432.04 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RF | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4733 |
432.04 |
| KRCPF10-500 | $241.69 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RF | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4735 |
241.69 |
| KRCPFD10-1000J | $470.34 |
N/A
|
N/A 3.1831 | N/A 100 | N/A RD | N/A 1000 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4740 |
470.34 |
| KRCPFD10-500J | $275.00 |
N/A
|
N/A 3.1831 | N/A 50 | N/A RD | N/A 500 mm | N/A 30 mm | N/A 35 mm | N/A 31.82 mm |
N/A
4741 |
275 |
Unit of Measure
1