Grounded finished worms with a shaft, including tooth surface quenching treatment. Allows compact design due to having small reference diameters.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bevel-Gearboxes--CBX-
Bevel-Gearboxes--CBX-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Gear Box Shape (L or T)

Speed Ratio

Shaft Orientation

Shaft Diameter

Internal ID

Sell Price 1 Value

CBX-191LA $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A A N/A N/A
1766
744.95
CBX-191LB $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A B N/A N/A
1767
744.95
CBX-191LC $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A C N/A N/A
1768
744.95
CBX-191LD $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A D N/A N/A
1769
744.95
CBX-191LE $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A E N/A N/A
1770
744.95
CBX-191LF $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A F N/A N/A
1771
744.95
CBX-191LG $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A G N/A N/A
1772
744.95
CBX-191LH $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A H N/A N/A
1773
744.95
CBX-191LI $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A I N/A N/A
1774
744.95
CBX-191LJ $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A J N/A N/A
1775
744.95
CBX-191LK $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A L N/A N/A
1776
744.95
CBX-191LL $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A L N/A N/A
1777
744.95
CBX-191LM $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A M N/A N/A
1778
744.95
CBX-191LN $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A N N/A N/A
1779
744.95
CBX-191LO $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A O N/A N/A
1780
744.95
CBX-191LP $744.95 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A P N/A N/A
1781
744.95
CBX-191TA $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A A N/A N/A
1782
764.77
CBX-191TB $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A B N/A N/A
1783
764.77
CBX-191TC $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A C N/A N/A
1784
764.77
CBX-191TD $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A D N/A N/A
1785
764.77
CBX-191TE $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A E N/A N/A
1786
764.77
CBX-191TF $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A F N/A N/A
1787
764.77
CBX-191TG $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A G N/A N/A
1788
764.77
CBX-191TH $764.77 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A H N/A N/A
1789
764.77
CBX-192LA $764.77 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A A N/A N/A
1790
764.77
Unit of Measure
1 2 3 4 5 »