Grounded finished worms with a shaft, including tooth surface quenching treatment. Allows compact design due to having small reference diameters.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bevel-Gearboxes--CBX-
Bevel-Gearboxes--CBX-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Gear Box Shape (L or T)

Speed Ratio

Shaft Orientation

Shaft Diameter

Internal ID

Sell Price 1 Value

CBX-322LF $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A F N/A 88.5 mm N/A
1891
1365.81
CBX-322LG $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A G N/A 88.5 mm N/A
1892
1365.81
CBX-322LH $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A H N/A 88.5 mm N/A
1893
1365.81
CBX-322LI $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A I N/A 88.5 mm N/A
1894
1365.81
CBX-322LJ $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A J N/A 88.5 mm N/A
1895
1365.81
CBX-322LK $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A L N/A 88.5 mm N/A
1896
1365.81
CBX-322LL $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A L N/A 88.5 mm N/A
1897
1365.81
CBX-322LM $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A M N/A 88.5 mm N/A
1898
1365.81
CBX-322LN $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A N N/A 88.5 mm N/A
1899
1365.81
CBX-322LO $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A O N/A 88.5 mm N/A
1900
1365.81
CBX-322LP $1,365.81 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A P N/A 88.5 mm N/A
1901
1365.81
CBX-322TA $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A A N/A 88.5 mm N/A
1902
1397.39
CBX-322TB $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A B N/A 88.5 mm N/A
1903
1397.39
CBX-322TC $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A C N/A 88.5 mm N/A
1904
1397.39
CBX-322TD $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A D N/A 88.5 mm N/A
1905
1397.39
CBX-322TE $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A E N/A 88.5 mm N/A
1906
1397.39
CBX-322TF $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A F N/A 88.5 mm N/A
1907
1397.39
CBX-322TG $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A G N/A 88.5 mm N/A
1908
1397.39
CBX-322TH $1,397.39 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A H N/A 88.5 mm N/A
1909
1397.39
CBX-401LA $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A A N/A 114.5 mm N/A
1910
1649.69
CBX-401LB $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A B N/A 114.5 mm N/A
1911
1649.69
CBX-401LC $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A C N/A 114.5 mm N/A
1912
1649.69
CBX-401LD $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A D N/A 114.5 mm N/A
1913
1649.69
CBX-401LE $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A E N/A 114.5 mm N/A
1914
1649.69
CBX-401LF $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A F N/A 114.5 mm N/A
1915
1649.69
Unit of Measure
« 6 7 8