Grounded finished worms with a shaft, including tooth surface quenching treatment. Allows compact design due to having small reference diameters.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bevel-Gearboxes--CBX-
Bevel-Gearboxes--CBX-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Gear Box Shape (L or T)

Speed Ratio

Shaft Orientation

Shaft Diameter

Internal ID

Sell Price 1 Value

CBX-401LG $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A G N/A 114.5 mm N/A
1916
1649.69
CBX-401LH $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A H N/A 114.5 mm N/A
1917
1649.69
CBX-401LI $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A I N/A 114.5 mm N/A
1918
1649.69
CBX-401LJ $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A J N/A 114.5 mm N/A
1919
1649.69
CBX-401LK $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A L N/A 114.5 mm N/A
1920
1649.69
CBX-401LL $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A L N/A 114.5 mm N/A
1921
1649.69
CBX-401LM $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A M N/A 114.5 mm N/A
1922
1649.69
CBX-401LN $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A N N/A 114.5 mm N/A
1923
1649.69
CBX-401LO $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A O N/A 114.5 mm N/A
1924
1649.69
CBX-401LP $1,649.69 N/A CAD Icon (for items table) N/A L Type N/A 1:1 N/A P N/A 114.5 mm N/A
1925
1649.69
CBX-401TA $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A A N/A 114.5 mm N/A
1926
1695.23
CBX-401TB $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A B N/A 114.5 mm N/A
1927
1695.23
CBX-401TC $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A C N/A 114.5 mm N/A
1928
1695.23
CBX-401TD $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A D N/A 114.5 mm N/A
1929
1695.23
CBX-401TE $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A E N/A 114.5 mm N/A
1930
1695.23
CBX-401TF $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A F N/A 114.5 mm N/A
1931
1695.23
CBX-401TG $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A G N/A 114.5 mm N/A
1932
1695.23
CBX-401TH $1,695.23 N/A CAD Icon (for items table) N/A T Type N/A 1:1 N/A H N/A 114.5 mm N/A
1933
1695.23
CBX-402LA $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A A N/A 114.5 mm N/A
1934
1686.22
CBX-402LB $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A B N/A 114.5 mm N/A
1935
1686.22
CBX-402LC $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A C N/A 114.5 mm N/A
1936
1686.22
CBX-402LD $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A D N/A 114.5 mm N/A
1937
1686.22
CBX-402LE $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A E N/A 114.5 mm N/A
1938
1686.22
CBX-402LF $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A F N/A 114.5 mm N/A
1939
1686.22
CBX-402LG $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A G N/A 114.5 mm N/A
1940
1686.22
Unit of Measure
« 6 7 8