Grounded finished worms with a shaft, including tooth surface quenching treatment. Allows compact design due to having small reference diameters.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bevel-Gearboxes--CBX-
Bevel-Gearboxes--CBX-_Dim
Unit of Measure
« 6 7 8 

Item #

Sell Price

CAD

Gear Box Shape (L or T)

Speed Ratio

Shaft Orientation

Shaft Diameter

Internal ID

Sell Price 1 Value

CBX-402LH $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A H N/A 114.5 mm N/A
1941
1686.22
CBX-402LI $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A I N/A 114.5 mm N/A
1942
1686.22
CBX-402LJ $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A J N/A 114.5 mm N/A
1943
1686.22
CBX-402LK $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A L N/A 114.5 mm N/A
1944
1686.22
CBX-402LL $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A L N/A 114.5 mm N/A
1945
1686.22
CBX-402LM $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A M N/A 114.5 mm N/A
1946
1686.22
CBX-402LN $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A N N/A 114.5 mm N/A
1947
1686.22
CBX-402LO $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A O N/A 114.5 mm N/A
1948
1686.22
CBX-402LP $1,686.22 N/A CAD Icon (for items table) N/A L Type N/A 1:2 N/A P N/A 114.5 mm N/A
1949
1686.22
CBX-402TA $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A A N/A 114.5 mm N/A
1950
1729.76
CBX-402TB $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A B N/A 114.5 mm N/A
1951
1729.76
CBX-402TC $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A C N/A 114.5 mm N/A
1952
1729.76
CBX-402TD $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A D N/A 114.5 mm N/A
1953
1729.76
CBX-402TE $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A E N/A 114.5 mm N/A
1954
1729.76
CBX-402TF $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A F N/A 114.5 mm N/A
1955
1729.76
CBX-402TG $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A G N/A 114.5 mm N/A
1956
1729.76
CBX-402TH $1,729.76 N/A CAD Icon (for items table) N/A T Type N/A 1:2 N/A H N/A 114.5 mm N/A
1957
1729.76
Unit of Measure
« 6 7 8