Duplex worm wheels made of aluminum bronze, excellent in wear-resistance. The pitch accuracy is first grade.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Bevel-Gearboxes--KBX-
Bevel-Gearboxes--KBX-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Gear Box Shape (L or T)

Shaft Diameter

Speed Ratio

Internal ID

Sell Price 1 Value

KBX-101L $153.31 N/A CAD Icon (for items table) N/A L Type N/A 10 mm N/A 1:1 N/A
2797
153.31
KBX-101T $164.94 N/A CAD Icon (for items table) N/A T Type N/A 10 mm N/A 1:1 N/A
2798
164.94
KBX-102L $153.31 N/A CAD Icon (for items table) N/A L Type N/A 10 mm N/A 1:2 N/A
2799
153.31
KBX-102T $164.94 N/A CAD Icon (for items table) N/A T Type N/A 10 mm N/A 1:2 N/A
2800
164.94
KBX-151L $250.70 N/A CAD Icon (for items table) N/A L Type N/A 15 mm N/A 1:1 N/A
2801
250.7
KBX-151T $274.57 N/A CAD Icon (for items table) N/A T Type N/A 15 mm N/A 1:1 N/A
2802
274.57
KBX-152L $250.70 N/A CAD Icon (for items table) N/A L Type N/A 15 mm N/A 1:2 N/A
2803
250.7
KBX-152T $274.57 N/A CAD Icon (for items table) N/A T Type N/A 15 mm N/A 1:2 N/A
2804
274.57
KBX-201L $415.96 N/A CAD Icon (for items table) N/A L Type N/A 20 mm N/A 1:1 N/A
2805
415.96
KBX-201T $437.74 N/A CAD Icon (for items table) N/A T Type N/A 20 mm N/A 1:1 N/A
2806
437.74
KBX-202L $415.96 N/A CAD Icon (for items table) N/A L Type N/A 20 mm N/A 1:2 N/A
2807
415.96
KBX-202T $437.74 N/A CAD Icon (for items table) N/A T Type N/A 20 mm N/A 1:2 N/A
2808
437.74
Unit of Measure
1