KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-100L | $185.24 |
N/A
|
N/A Ground | N/A 1 | N/A 100 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2809 |
185.24 |
| KHG1-100LJ15 | $210.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2810 |
210.88 |
| KHG1-100LJ16 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2811 |
220.6 |
| KHG1-100LJ17 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2812 |
220.6 |
| KHG1-100LJ18 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2813 |
220.6 |
| KHG1-100LJ19 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2814 |
220.6 |
| KHG1-100LJ20 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2815 |
220.6 |
| KHG1-100LJ22 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2816 |
218.88 |
| KHG1-100LJ25 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2817 |
218.88 |
| KHG1-100LJ28 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2818 |
218.88 |
| KHG1-100LJ30 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2819 |
218.88 |
| KHG1-100R | $185.24 |
N/A
|
N/A Ground | N/A 1 | N/A 100 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2820 |
185.24 |
| KHG1-100RJ15 | $210.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2821 |
210.88 |
| KHG1-100RJ16 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2822 |
220.6 |
| KHG1-100RJ17 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2823 |
220.6 |
| KHG1-100RJ18 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2824 |
220.6 |
| KHG1-100RJ19 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2825 |
220.6 |
| KHG1-100RJ20 | $220.60 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2826 |
220.6 |
| KHG1-100RJ22 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2827 |
218.88 |
| KHG1-100RJ25 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2828 |
218.88 |
| KHG1-100RJ28 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2829 |
218.88 |
| KHG1-100RJ30 | $218.88 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 102 mm | N/A 18 mm |
N/A
2830 |
218.88 |
| KHG1-20L | $66.43 |
N/A
|
N/A Ground | N/A 1 | N/A 20 | N/A Left Hand | N/A S1 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 18 mm |
N/A
2831 |
66.43 |
| KHG1-20LJ6 | $87.07 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A Left Hand | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 18 mm |
N/A
2832 |
87.07 |
| KHG1-20R | $66.43 |
N/A
|
N/A Ground | N/A 1 | N/A 20 | N/A Right Hand | N/A S1 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 18 mm |
N/A
2833 |
66.43 |