Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-100LJ25 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 25 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3034
307.2
KHG1.5-100LJ28 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 28 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3035
307.2
KHG1.5-100LJ30 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 30 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3036
307.2
KHG1.5-100LJ32 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 32 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3037
307.2
KHG1.5-100LJ35 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 35 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3038
307.2
KHG1.5-100LJ40 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Left Hand N/A S1K N/A 40 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3039
307.2
KHG1.5-100R $264.51 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 100 N/A Right Hand N/A S1 N/A 20 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3040
264.51
KHG1.5-100RJ20 $296.13 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 20 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3041
296.13
KHG1.5-100RJ22 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 22 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3042
307.2
KHG1.5-100RJ25 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 25 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3043
307.2
KHG1.5-100RJ28 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 28 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3044
307.2
KHG1.5-100RJ30 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 30 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3045
307.2
KHG1.5-100RJ32 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 32 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3046
307.2
KHG1.5-100RJ35 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 35 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3047
307.2
KHG1.5-100RJ40 $307.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A Right Hand N/A S1K N/A 40 mm N/A 150 mm N/A 153 mm N/A 24 mm N/A
3048
307.2
KHG1.5-20L $68.99 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 20 N/A Left Hand N/A S1 N/A 12 mm N/A 30 mm N/A 33 mm N/A 24 mm N/A
3049
68.99
KHG1.5-20LJ12 $96.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Left Hand N/A S1K N/A 12 mm N/A 30 mm N/A 33 mm N/A 24 mm N/A
3050
96.7
KHG1.5-20R $68.99 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 20 N/A Right Hand N/A S1 N/A 12 mm N/A 30 mm N/A 33 mm N/A 24 mm N/A
3051
68.99
KHG1.5-20RJ12 $96.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A Right Hand N/A S1K N/A 12 mm N/A 30 mm N/A 33 mm N/A 24 mm N/A
3052
96.7
KHG1.5-22L $72.50 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 22 N/A Left Hand N/A S1 N/A 12 mm N/A 33 mm N/A 36 mm N/A 24 mm N/A
3053
72.5
KHG1.5-22LJ12 $99.90 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A Left Hand N/A S1K N/A 12 mm N/A 33 mm N/A 36 mm N/A 24 mm N/A
3054
99.9
KHG1.5-22R $72.50 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 22 N/A Right Hand N/A S1 N/A 12 mm N/A 33 mm N/A 36 mm N/A 24 mm N/A
3055
72.5
KHG1.5-22RJ12 $99.90 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 22 N/A Right Hand N/A S1K N/A 12 mm N/A 33 mm N/A 36 mm N/A 24 mm N/A
3056
99.9
KHG1.5-24L $76.46 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 24 N/A Left Hand N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3057
76.46
KHG1.5-24LJ12 $103.58 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Left Hand N/A S1K N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3059
103.58
Unit of Measure
« 6 7 8 9 10 »