KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-100R | $375.29 |
N/A
|
N/A Ground | N/A 2 | N/A 100 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3385 |
375.29 |
| KHG2-100RJ25 | $420.62 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3387 |
420.62 |
| KHG2-100RJ28 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3388 |
432.84 |
| KHG2-100RJ30 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3389 |
432.84 |
| KHG2-100RJ32 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3390 |
432.84 |
| KHG2-100RJ35 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3391 |
432.84 |
| KHG2-100RJ40 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3392 |
426.17 |
| KHG2-100RJ45 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3393 |
426.17 |
| KHG2-100RJ50 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Right Hand | N/A S1K | N/A 50 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3394 |
426.17 |
| KHG2-15L | $64.02 |
N/A
|
N/A Ground | N/A 2 | N/A 15 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 29 mm |
N/A
3395 |
64.02 |
| KHG2-15LJ12 | $91.65 |
N/A
|
N/A Finished | N/A 2 | N/A 15 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 29 mm |
N/A
3396 |
91.65 |
| KHG2-15R | $64.02 |
N/A
|
N/A Ground | N/A 2 | N/A 15 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 29 mm |
N/A
3397 |
64.02 |
| KHG2-15RJ12 | $91.65 |
N/A
|
N/A Finished | N/A 2 | N/A 15 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 29 mm |
N/A
3398 |
91.65 |
| KHG2-16L | $66.30 |
N/A
|
N/A Ground | N/A 2 | N/A 16 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 29 mm |
N/A
3399 |
66.3 |
| KHG2-16LJ12 | $93.69 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 29 mm |
N/A
3400 |
93.69 |
| KHG2-16R | $66.30 |
N/A
|
N/A Ground | N/A 2 | N/A 16 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 29 mm |
N/A
3401 |
66.3 |
| KHG2-16RJ12 | $93.69 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 29 mm |
N/A
3402 |
93.69 |
| KHG2-18L | $70.59 |
N/A
|
N/A Ground | N/A 2 | N/A 18 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3403 |
70.59 |
| KHG2-18LJ12 | $97.52 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3404 |
97.52 |
| KHG2-18LJ14 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3405 |
109.82 |
| KHG2-18LJ15 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3406 |
109.82 |
| KHG2-18LJ16 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3407 |
109.82 |
| KHG2-18LJ17 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3408 |
109.82 |
| KHG2-18R | $70.59 |
N/A
|
N/A Ground | N/A 2 | N/A 18 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3409 |
70.59 |
| KHG2-18RJ12 | $97.52 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3410 |
97.52 |