Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-22RJ20 $119.14 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A Right Hand N/A S1K N/A 20 mm N/A 44 mm N/A 48 mm N/A 29 mm N/A
3442
119.14
KHG2-24L $85.82 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 24 N/A Left Hand N/A S1 N/A 15 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3443
85.82
KHG2-24LJ15 $111.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3447
111.23
KHG2-24LJ16 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3448
123.55
KHG2-24LJ17 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3449
123.55
KHG2-24LJ18 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3450
123.55
KHG2-24LJ19 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3451
123.55
KHG2-24LJ20 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3452
123.55
KHG2-24LJ22 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Left Hand N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3453
123.55
KHG2-24R $85.82 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 24 N/A Right Hand N/A S1 N/A 15 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3454
85.82
KHG2-24RJ15 $111.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3458
111.23
KHG2-24RJ16 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3459
123.55
KHG2-24RJ17 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3460
123.55
KHG2-24RJ18 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3461
123.55
KHG2-24RJ19 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3462
123.55
KHG2-24RJ20 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3463
123.55
KHG2-24RJ22 $123.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A Right Hand N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 29 mm N/A
3464
123.55
KHG2-25L $89.19 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 25 N/A Left Hand N/A S1 N/A 15 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3465
89.19
KHG2-25LJ15 $114.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3470
114.26
KHG2-25LJ16 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3471
126.56
KHG2-25LJ17 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3472
126.56
KHG2-25LJ18 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3473
126.56
KHG2-25LJ19 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 19 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3474
126.56
KHG2-25LJ20 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3475
126.56
KHG2-25LJ22 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A Left Hand N/A S1K N/A 22 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3476
126.56
Unit of Measure
« 26 27 28 29 30 »