KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-25R | $0.69 |
N/A
|
N/A Ground | N/A 2 | N/A 25 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3477 |
0.69 |
| KHG2-25RJ15 | $114.26 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3482 |
114.26 |
| KHG2-25RJ16 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3483 |
126.56 |
| KHG2-25RJ17 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3484 |
126.56 |
| KHG2-25RJ18 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3485 |
126.56 |
| KHG2-25RJ19 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3486 |
126.56 |
| KHG2-25RJ20 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3487 |
126.56 |
| KHG2-25RJ22 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3488 |
126.56 |
| KHG2-26L | $91.22 |
N/A
|
N/A Ground | N/A 2 | N/A 26 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3489 |
91.22 |
| KHG2-26LJ15 | $115.90 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3494 |
115.9 |
| KHG2-26LJ16 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3495 |
128.16 |
| KHG2-26LJ17 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3496 |
128.16 |
| KHG2-26LJ18 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3497 |
128.16 |
| KHG2-26LJ19 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3498 |
128.16 |
| KHG2-26LJ20 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3499 |
128.16 |
| KHG2-26LJ22 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3500 |
128.16 |
| KHG2-26R | $91.22 |
N/A
|
N/A Ground | N/A 2 | N/A 26 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3501 |
91.22 |
| KHG2-26RJ15 | $115.90 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3506 |
115.9 |
| KHG2-26RJ16 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3507 |
128.16 |
| KHG2-26RJ17 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3508 |
128.16 |
| KHG2-26RJ18 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3509 |
128.16 |
| KHG2-26RJ19 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3510 |
128.16 |
| KHG2-26RJ20 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3511 |
128.16 |
| KHG2-26RJ22 | $128.16 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 52 mm | N/A 56 mm | N/A 29 mm |
N/A
3512 |
128.16 |
| KHG2-28L | $94.01 |
N/A
|
N/A Ground | N/A 2 | N/A 28 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3513 |
94.01 |