Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-30R $101.85 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3551
101.85
KHG2-30RJ18 $125.16 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3556
125.16
KHG2-30RJ19 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 19 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3557
137.97
KHG2-30RJ20 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 20 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3558
137.97
KHG2-30RJ22 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 22 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3559
137.97
KHG2-30RJ25 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 25 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3560
137.97
KHG2-30RJ28 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 28 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3561
137.97
KHG2-30RJ30 $137.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A Right Hand N/A S1K N/A 30 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3562
137.97
KHG2-32L $106.50 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 32 N/A Left Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3563
106.5
KHG2-32LJ18 $132.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3568
132.15
KHG2-32LJ19 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 19 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3569
144.91
KHG2-32LJ20 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 20 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3570
144.91
KHG2-32LJ22 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 22 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3571
144.91
KHG2-32LJ25 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 25 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3572
142.06
KHG2-32LJ28 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 28 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3573
142.06
KHG2-32LJ30 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Left Hand N/A S1K N/A 30 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3574
142.06
KHG2-32R $106.50 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 32 N/A Right Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3575
106.5
KHG2-32RJ18 $132.15 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3580
132.15
KHG2-32RJ19 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 19 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3581
144.91
KHG2-32RJ20 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 20 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3582
144.91
KHG2-32RJ22 $144.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 22 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3583
144.91
KHG2-32RJ25 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 25 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3584
142.06
KHG2-32RJ28 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 28 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3585
142.06
KHG2-32RJ30 $142.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A Right Hand N/A S1K N/A 30 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3586
142.06
KHG2-35L $112.13 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 35 N/A Left Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3587
112.13
Unit of Measure
« 26 27 28 29 30 »