Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-32LJ12 $116.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A Left Hand N/A S1K N/A 12 mm N/A 32 mm N/A 34 mm N/A 18 mm N/A
2859
116.02
KHG1-32R $78.27 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 32 N/A Right Hand N/A S1 N/A 10 mm N/A 32 mm N/A 34 mm N/A 18 mm N/A
2860
78.27
KHG1-32RJ10 $105.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A Right Hand N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 18 mm N/A
2861
105.83
KHG1-32RJ12 $116.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A Right Hand N/A S1K N/A 12 mm N/A 32 mm N/A 34 mm N/A 18 mm N/A
2862
116.02
KHG1-35L $80.54 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 35 N/A Left Hand N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2863
80.54
KHG1-35LJ10 $107.94 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A Left Hand N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2864
107.94
KHG1-35LJ12 $118.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A Left Hand N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2865
118.12
KHG1-35R $80.54 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 35 N/A Right Hand N/A S1 N/A 10 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2866
80.54
KHG1-35RJ10 $107.94 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A Right Hand N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2867
107.94
KHG1-35RJ12 $118.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A Right Hand N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 18 mm N/A
2868
118.12
KHG1-36L $82.14 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 36 N/A Left Hand N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2869
82.14
KHG1-36LJ10 $109.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A Left Hand N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2870
109.47
KHG1-36LJ12 $119.62 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A Left Hand N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2871
119.62
KHG1-36R $82.14 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 36 N/A Right Hand N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2872
82.14
KHG1-36RJ10 $109.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A Right Hand N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2873
109.47
KHG1-36RJ12 $119.62 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A Right Hand N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 18 mm N/A
2874
119.62
KHG1-40L $85.15 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 40 N/A Left Hand N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2875
85.15
KHG1-40LJ10 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2876
112.17
KHG1-40LJ12 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2877
122.27
KHG1-40LJ14 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 14 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2878
122.27
KHG1-40LJ15 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 15 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2879
122.27
KHG1-40LJ16 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 16 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2880
122.27
KHG1-40LJ17 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Left Hand N/A S1K N/A 17 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2881
122.27
KHG1-40R $85.15 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 40 N/A Right Hand N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2882
85.15
KHG1-40RJ10 $112.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2883
112.17
Unit of Measure
1 2 3 4 5 »