KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-36RJ19 | $153.96 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3629 |
153.96 |
| KHG2-36RJ20 | $153.96 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3630 |
153.96 |
| KHG2-36RJ22 | $153.96 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3631 |
153.96 |
| KHG2-36RJ25 | $152.24 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3632 |
152.24 |
| KHG2-36RJ28 | $152.24 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3633 |
152.24 |
| KHG2-36RJ30 | $152.24 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 76 mm | N/A 29 mm |
N/A
3634 |
152.24 |
| KHG2-40L | $125.65 |
N/A
|
N/A Ground | N/A 2 | N/A 40 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3635 |
125.65 |
| KHG2-40LJ20 | $153.44 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3639 |
153.44 |
| KHG2-40LJ22 | $166.66 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3640 |
166.66 |
| KHG2-40LJ25 | $166.66 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3641 |
166.66 |
| KHG2-40LJ28 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3642 |
164.95 |
| KHG2-40LJ30 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3643 |
164.95 |
| KHG2-40LJ32 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3644 |
164.95 |
| KHG2-40LJ35 | $163.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3645 |
163.23 |
| KHG2-40R | $125.65 |
N/A
|
N/A Ground | N/A 2 | N/A 40 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3646 |
125.65 |
| KHG2-40RJ20 | $153.44 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3650 |
153.44 |
| KHG2-40RJ22 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3651 |
164.95 |
| KHG2-40RJ25 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3652 |
164.95 |
| KHG2-40RJ28 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3653 |
164.95 |
| KHG2-40RJ30 | $163.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3654 |
163.23 |
| KHG2-40RJ32 | $164.95 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3655 |
164.95 |
| KHG2-40RJ35 | $163.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 84 mm | N/A 29 mm |
N/A
3656 |
163.23 |
| KHG2-44L | $135.05 |
N/A
|
N/A Ground | N/A 2 | N/A 44 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3657 |
135.05 |
| KHG2-44LJ20 | $163.25 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3661 |
163.25 |
| KHG2-44LJ22 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3662 |
176.37 |