KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-44LJ25 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3663 |
176.37 |
| KHG2-44LJ28 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3664 |
176.37 |
| KHG2-44LJ30 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3665 |
174.66 |
| KHG2-44LJ32 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3666 |
174.66 |
| KHG2-44LJ35 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3667 |
174.66 |
| KHG2-44R | $135.05 |
N/A
|
N/A Ground | N/A 2 | N/A 44 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3668 |
135.05 |
| KHG2-44RJ20 | $163.25 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3672 |
163.25 |
| KHG2-44RJ22 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3673 |
176.37 |
| KHG2-44RJ25 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3674 |
176.37 |
| KHG2-44RJ28 | $176.37 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3675 |
176.37 |
| KHG2-44RJ30 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3676 |
174.66 |
| KHG2-44RJ32 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3677 |
174.66 |
| KHG2-44RJ35 | $174.66 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 88 mm | N/A 92 mm | N/A 29 mm |
N/A
3678 |
174.66 |
| KHG2-45L | $142.42 |
N/A
|
N/A Ground | N/A 2 | N/A 45 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3679 |
142.42 |
| KHG2-45LJ20 | $171.89 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3683 |
171.89 |
| KHG2-45LJ22 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3684 |
183.22 |
| KHG2-45LJ25 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3685 |
183.22 |
| KHG2-45LJ28 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3686 |
183.22 |
| KHG2-45LJ30 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3687 |
183.22 |
| KHG2-45LJ32 | $181.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3688 |
181.51 |
| KHG2-45LJ35 | $181.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3689 |
181.51 |
| KHG2-45R | $142.42 |
N/A
|
N/A Ground | N/A 2 | N/A 45 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3690 |
142.42 |
| KHG2-45RJ20 | $171.89 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3694 |
171.89 |
| KHG2-45RJ22 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3695 |
183.22 |
| KHG2-45RJ25 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3696 |
183.22 |