Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-45RJ28 $183.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A Right Hand N/A S1K N/A 28 mm N/A 90 mm N/A 94 mm N/A 29 mm N/A
3697
183.22
KHG2-45RJ30 $183.22 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A Right Hand N/A S1K N/A 30 mm N/A 90 mm N/A 94 mm N/A 29 mm N/A
3698
183.22
KHG2-45RJ32 $181.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A Right Hand N/A S1K N/A 32 mm N/A 90 mm N/A 94 mm N/A 29 mm N/A
3699
181.51
KHG2-45RJ35 $181.51 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A Right Hand N/A S1K N/A 35 mm N/A 90 mm N/A 94 mm N/A 29 mm N/A
3700
181.51
KHG2-48L $156.44 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 48 N/A Left Hand N/A S1 N/A 20 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3701
156.44
KHG2-48LJ20 $185.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 20 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3705
185.27
KHG2-48LJ22 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 22 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3706
197.74
KHG2-48LJ25 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 25 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3707
197.74
KHG2-48LJ28 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 28 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3708
197.74
KHG2-48LJ30 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3709
197.74
KHG2-48LJ32 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3710
197.74
KHG2-48LJ35 $196.03 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Left Hand N/A S1K N/A 35 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3711
196.03
KHG2-48R $156.44 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 48 N/A Right Hand N/A S1 N/A 20 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3712
156.44
KHG2-48RJ20 $185.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 20 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3716
185.27
KHG2-48RJ22 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 22 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3717
197.74
KHG2-48RJ25 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 25 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3718
197.74
KHG2-48RJ28 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 28 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3719
197.74
KHG2-48RJ30 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 30 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3720
197.74
KHG2-48RJ32 $197.74 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 32 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3721
197.74
KHG2-48RJ35 $196.03 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A Right Hand N/A S1K N/A 35 mm N/A 96 mm N/A 100 mm N/A 29 mm N/A
3722
196.03
KHG2-50L $160.38 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 50 N/A Left Hand N/A S1 N/A 25 mm N/A 100 mm N/A 104 mm N/A 29 mm N/A
3723
160.38
KHG2-50LJ25 $188.87 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A Left Hand N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 29 mm N/A
3725
188.87
KHG2-50LJ28 $201.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A Left Hand N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 29 mm N/A
3726
201.66
KHG2-50LJ30 $201.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A Left Hand N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 29 mm N/A
3727
201.66
KHG2-50LJ32 $201.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A Left Hand N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 29 mm N/A
3728
201.66
Unit of Measure
« 31 32 33 34 35 »