KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-50LJ35 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3729 |
201.66 |
| KHG2-50R | $160.38 |
N/A
|
N/A Ground | N/A 2 | N/A 50 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3730 |
160.38 |
| KHG2-50RJ25 | $188.87 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3732 |
188.87 |
| KHG2-50RJ28 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3733 |
201.66 |
| KHG2-50RJ30 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3734 |
201.66 |
| KHG2-50RJ32 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3735 |
201.66 |
| KHG2-50RJ35 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3736 |
201.66 |
| KHG2-52L | $177.65 |
N/A
|
N/A Ground | N/A 2 | N/A 52 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3737 |
177.65 |
| KHG2-52LJ25 | $208.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3738 |
208.61 |
| KHG2-52LJ28 | $221.42 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3739 |
221.42 |
| KHG2-52LJ30 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3740 |
217.61 |
| KHG2-52LJ32 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3741 |
217.61 |
| KHG2-52LJ35 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3742 |
217.61 |
| KHG2-52R | $177.65 |
N/A
|
N/A Ground | N/A 2 | N/A 52 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3743 |
177.65 |
| KHG2-52RJ25 | $208.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3744 |
208.61 |
| KHG2-52RJ28 | $221.42 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3745 |
221.42 |
| KHG2-52RJ30 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3746 |
217.61 |
| KHG2-52RJ32 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3747 |
217.61 |
| KHG2-52RJ35 | $217.61 |
N/A
|
N/A Finished | N/A 2 | N/A 52 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 104 mm | N/A 108 mm | N/A 29 mm |
N/A
3748 |
217.61 |
| KHG2-60L | $193.11 |
N/A
|
N/A Ground | N/A 2 | N/A 60 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3749 |
193.11 |
| KHG2-60LJ25 | $224.50 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3751 |
224.5 |
| KHG2-60LJ28 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3752 |
237.2 |
| KHG2-60LJ30 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3753 |
237.2 |
| KHG2-60LJ32 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3754 |
237.2 |
| KHG2-60LJ35 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3755 |
237.2 |