Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-60R $193.11 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 60 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3756
193.11
KHG2-60RJ25 $224.50 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3758
224.5
KHG2-60RJ28 $237.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A Right Hand N/A S1K N/A 28 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3759
237.2
KHG2-60RJ30 $237.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A Right Hand N/A S1K N/A 30 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3760
237.2
KHG2-60RJ32 $237.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A Right Hand N/A S1K N/A 32 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3761
237.2
KHG2-60RJ35 $237.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A Right Hand N/A S1K N/A 35 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3762
237.2
KHG2-70L $226.65 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 70 N/A Left Hand N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3763
226.65
KHG2-70LJ25 $260.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3765
260.7
KHG2-70LJ28 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 28 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3766
273.07
KHG2-70LJ30 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 30 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3767
273.07
KHG2-70LJ32 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 32 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3768
273.07
KHG2-70LJ35 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 35 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3769
273.07
KHG2-70LJ40 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Left Hand N/A S1K N/A 40 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3770
273.07
KHG2-70R $226.65 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 70 N/A Right Hand N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3771
226.65
KHG2-70RJ25 $260.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3773
260.7
KHG2-70RJ28 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 28 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3774
273.07
KHG2-70RJ30 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 30 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3775
273.07
KHG2-70RJ32 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 32 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3776
273.07
KHG2-70RJ35 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 35 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3777
273.07
KHG2-70RJ40 $273.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A Right Hand N/A S1K N/A 40 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3778
273.07
KHG2-80L $266.61 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 80 N/A Left Hand N/A S1 N/A 25 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3779
266.61
KHG2-80LJ25 $300.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A Left Hand N/A S1K N/A 25 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3781
300.52
KHG2-80LJ28 $313.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A Left Hand N/A S1K N/A 28 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3782
313.07
KHG2-80LJ30 $313.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A Left Hand N/A S1K N/A 30 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3783
313.07
KHG2-80LJ32 $313.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A Left Hand N/A S1K N/A 32 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3784
313.07
Unit of Measure
« 31 32 33 34 35 »