Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-25RE22 $525.70 N/A N/A Ground N/A 2 N/A 25 N/A Right Hand N/A S1 N/A 15 mm N/A 50 mm N/A 54 mm N/A 29 mm N/A
3481
525.7
KHG2-26LE15 $622.20 N/A N/A Ground N/A 2 N/A 26 N/A Left Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3490
622.2
KHG2-26LE19 $622.90 N/A N/A Ground N/A 2 N/A 26 N/A Left Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3491
622.9
KHG2-26LE20 $624.20 N/A N/A Ground N/A 2 N/A 26 N/A Left Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3492
624.2
KHG2-26LE22 $612.80 N/A N/A Ground N/A 2 N/A 26 N/A Left Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3493
612.8
KHG2-26RE15 $622.20 N/A N/A Ground N/A 2 N/A 26 N/A Right Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3502
622.2
KHG2-26RE19 $622.90 N/A N/A Ground N/A 2 N/A 26 N/A Right Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3503
622.9
KHG2-26RE20 $303.30 N/A N/A Ground N/A 2 N/A 26 N/A Right Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3504
303.3
KHG2-26RE22 $291.80 N/A N/A Ground N/A 2 N/A 26 N/A Right Hand N/A S1 N/A 42 mm N/A 52 mm N/A 56 mm N/A 29 mm N/A
3505
291.8
KHG2-28LE15 $321.20 N/A N/A Ground N/A 2 N/A 28 N/A Left Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3514
321.2
KHG2-28LE19 $321.80 N/A N/A Ground N/A 2 N/A 28 N/A Left Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3515
321.8
KHG2-28LE20 $319.30 N/A N/A Ground N/A 2 N/A 28 N/A Left Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3516
319.3
KHG2-28LE22 $307.90 N/A N/A Ground N/A 2 N/A 28 N/A Left Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3517
307.9
KHG2-28RE15 $339.30 N/A N/A Ground N/A 2 N/A 28 N/A Right Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3527
339.3
KHG2-28RE19 $339.90 N/A N/A Ground N/A 2 N/A 28 N/A Right Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3528
339.9
KHG2-28RE20 $341.20 N/A N/A Ground N/A 2 N/A 28 N/A Right Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3529
341.2
KHG2-28RE22 $329.80 N/A N/A Ground N/A 2 N/A 28 N/A Right Hand N/A S1 N/A 15 mm N/A 56 mm N/A 60 mm N/A 29 mm N/A
3530
329.8
KHG2-30LE15 $305.30 N/A N/A Ground N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3540
305.3
KHG2-30LE19 $321.00 N/A N/A Ground N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3541
321
KHG2-30LE20 $324.00 N/A N/A Ground N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3542
324
KHG2-30LE22 $312.60 N/A N/A Ground N/A 2 N/A 30 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3543
312.6
KHG2-30RE15 $321.90 N/A N/A Ground N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3552
321.9
KHG2-30RE19 $337.50 N/A N/A Ground N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3553
337.5
KHG2-30RE20 $338.90 N/A N/A Ground N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3554
338.9
KHG2-30RE22 $327.50 N/A N/A Ground N/A 2 N/A 30 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 64 mm N/A 29 mm N/A
3555
327.5
Unit of Measure
« 36 37 38 39 40 »