Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-32LE15 $334.90 N/A N/A Ground N/A 2 N/A 32 N/A Left Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3564
334.9
KHG2-32LE19 $350.60 N/A N/A Ground N/A 2 N/A 32 N/A Left Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3565
350.6
KHG2-32LE20 $365.20 N/A N/A Ground N/A 2 N/A 32 N/A Left Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3566
365.2
KHG2-32LE22 $353.80 N/A N/A Ground N/A 2 N/A 32 N/A Left Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3567
353.8
KHG2-32RE15 $341.50 N/A N/A Ground N/A 2 N/A 32 N/A Right Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3576
341.5
KHG2-32RE19 $357.20 N/A N/A Ground N/A 2 N/A 32 N/A Right Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3577
357.2
KHG2-32RE20 $358.50 N/A N/A Ground N/A 2 N/A 32 N/A Right Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3578
358.5
KHG2-32RE22 $347.10 N/A N/A Ground N/A 2 N/A 32 N/A Right Hand N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 29 mm N/A
3579
347.1
KHG2-35LE15 $378.10 N/A N/A Ground N/A 2 N/A 35 N/A Left Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3588
378.1
KHG2-35LE19 $393.70 N/A N/A Ground N/A 2 N/A 35 N/A Left Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3589
393.7
KHG2-35LE20 $395.10 N/A N/A Ground N/A 2 N/A 35 N/A Left Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3590
395.1
KHG2-35LE22 $383.70 N/A N/A Ground N/A 2 N/A 35 N/A Left Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3591
383.7
KHG2-35RE15 $391.40 N/A N/A Ground N/A 2 N/A 35 N/A Right Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3600
391.4
KHG2-35RE19 $407.00 N/A N/A Ground N/A 2 N/A 35 N/A Right Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3601
407
KHG2-35RE20 $408.40 N/A N/A Ground N/A 2 N/A 35 N/A Right Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3602
408.4
KHG2-35RE22 $397.00 N/A N/A Ground N/A 2 N/A 35 N/A Right Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3603
397
KHG2-36LE15 $332.90 N/A N/A Ground N/A 2 N/A 36 N/A Left Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3612
332.9
KHG2-36LE19 $348.50 N/A N/A Ground N/A 2 N/A 36 N/A Left Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3613
348.5
KHG2-36LE20 $357.50 N/A N/A Ground N/A 2 N/A 36 N/A Left Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3614
357.5
KHG2-36LE22 $346.10 N/A N/A Ground N/A 2 N/A 36 N/A Left Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3615
346.1
KHG2-36RE15 $340.50 N/A N/A Ground N/A 2 N/A 36 N/A Right Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3624
340.5
KHG2-36RE19 $356.10 N/A N/A Ground N/A 2 N/A 36 N/A Right Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3625
356.1
KHG2-36RE20 $357.50 N/A N/A Ground N/A 2 N/A 36 N/A Right Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3626
357.5
KHG2-36RE22 $359.40 N/A N/A Ground N/A 2 N/A 36 N/A Right Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3627
359.4
KHG2-40LE19 $402.70 N/A N/A Ground N/A 2 N/A 40 N/A Left Hand N/A S1 N/A 20 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3636
402.7
Unit of Measure
« 36 37 38 39 40 »