KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-40RJ12 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2884 |
122.27 |
| KHG1-40RJ14 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2885 |
122.27 |
| KHG1-40RJ15 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2886 |
122.27 |
| KHG1-40RJ16 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2887 |
122.27 |
| KHG1-40RJ17 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2888 |
122.27 |
| KHG1-44L | $89.74 |
N/A
|
N/A Ground | N/A 1 | N/A 44 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2889 |
89.74 |
| KHG1-44LJ10 | $116.48 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2890 |
116.48 |
| KHG1-44LJ12 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2891 |
126.56 |
| KHG1-44LJ14 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2892 |
126.56 |
| KHG1-44LJ15 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2893 |
126.56 |
| KHG1-44LJ16 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2894 |
126.56 |
| KHG1-44LJ17 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2895 |
126.56 |
| KHG1-44R | $89.74 |
N/A
|
N/A Ground | N/A 1 | N/A 44 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2896 |
89.74 |
| KHG1-44RJ10 | $116.48 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2897 |
116.48 |
| KHG1-44RJ12 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2898 |
126.56 |
| KHG1-44RJ14 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2899 |
126.56 |
| KHG1-44RJ15 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2900 |
126.56 |
| KHG1-44RJ16 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2901 |
126.56 |
| KHG1-44RJ17 | $126.56 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 46 mm | N/A 18 mm |
N/A
2902 |
126.56 |
| KHG1-45L | $94.84 |
N/A
|
N/A Ground | N/A 1 | N/A 45 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2903 |
94.84 |
| KHG1-45LJ10 | $121.46 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2904 |
121.46 |
| KHG1-45LJ12 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2905 |
131.48 |
| KHG1-45LJ14 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2906 |
131.48 |
| KHG1-45LJ15 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2907 |
131.48 |
| KHG1-45LJ16 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2908 |
131.48 |