Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-45LJ17 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 17 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2909
131.48
KHG1-45R $94.84 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 45 N/A Right Hand N/A S1 N/A 10 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2910
94.84
KHG1-45RJ10 $121.46 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 10 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2911
121.46
KHG1-45RJ12 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 12 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2912
131.48
KHG1-45RJ14 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 14 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2913
131.48
KHG1-45RJ15 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 15 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2914
131.48
KHG1-45RJ16 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 16 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2915
131.48
KHG1-45RJ17 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Right Hand N/A S1K N/A 17 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2916
131.48
KHG1-48L $99.15 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 48 N/A Left Hand N/A S1 N/A 10 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2917
99.15
KHG1-48LJ10 $125.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 10 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2918
125.51
KHG1-48LJ12 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 12 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2919
135.48
KHG1-48LJ14 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 14 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2920
135.48
KHG1-48LJ15 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 15 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2921
135.48
KHG1-48LJ16 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 16 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2922
135.48
KHG1-48LJ17 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Left Hand N/A S1K N/A 17 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2923
135.48
KHG1-48R $99.15 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 48 N/A Right Hand N/A S1 N/A 10 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2924
99.15
KHG1-48RJ10 $125.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 10 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2925
125.51
KHG1-48RJ12 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 12 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2926
135.48
KHG1-48RJ14 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 14 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2927
135.48
KHG1-48RJ15 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 15 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2928
135.48
KHG1-48RJ16 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 16 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2929
135.48
KHG1-48RJ17 $135.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A Right Hand N/A S1K N/A 17 mm N/A 48 mm N/A 50 mm N/A 18 mm N/A
2930
135.48
KHG1-50L $101.32 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 50 N/A Left Hand N/A S1 N/A 12 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2931
101.32
KHG1-50LJ12 $127.46 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2932
127.46
KHG1-50LJ14 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 14 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2933
137.41
Unit of Measure
1 2 3 4 5 »