Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-50LJ15 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 15 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2934
137.41
KHG1-50LJ16 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 16 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2935
137.41
KHG1-50LJ17 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 17 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2936
137.41
KHG1-50LJ18 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 18 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2937
137.41
KHG1-50LJ19 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Left Hand N/A S1K N/A 19 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2938
137.41
KHG1-50R $101.32 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 50 N/A Right Hand N/A S1 N/A 12 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2939
101.32
KHG1-50RJ12 $127.46 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2940
127.46
KHG1-50RJ14 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 14 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2941
137.41
KHG1-50RJ15 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 15 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2942
137.41
KHG1-50RJ16 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 16 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2943
137.41
KHG1-50RJ17 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 17 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2944
137.41
KHG1-50RJ18 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 18 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2945
137.41
KHG1-50RJ19 $137.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A Right Hand N/A S1K N/A 19 mm N/A 50 mm N/A 52 mm N/A 18 mm N/A
2946
137.41
KHG1-60L $115.86 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 60 N/A Left Hand N/A S1 N/A 12 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2947
115.86
KHG1-60LJ12 $141.04 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2948
141.04
KHG1-60LJ14 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 14 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2949
150.97
KHG1-60LJ15 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 15 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2950
150.97
KHG1-60LJ16 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 16 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2951
150.97
KHG1-60LJ17 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 17 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2952
150.97
KHG1-60LJ18 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 18 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2953
150.97
KHG1-60LJ19 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 19 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2954
150.97
KHG1-60LJ20 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 20 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2955
150.97
KHG1-60LJ22 $150.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Left Hand N/A S1K N/A 22 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2956
150.97
KHG1-60R $115.86 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 60 N/A Right Hand N/A S1 N/A 12 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2957
115.86
KHG1-60RJ12 $141.04 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A Right Hand N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 18 mm N/A
2958
141.04
Unit of Measure
« 6 7 8 9 10 »