Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-70RJ19 $166.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A Right Hand N/A S1K N/A 19 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
2984
166.23
KHG1-70RJ20 $166.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A Right Hand N/A S1K N/A 20 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
2985
166.23
KHG1-70RJ22 $166.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A Right Hand N/A S1K N/A 22 mm N/A 70 mm N/A 72 mm N/A 18 mm N/A
2986
166.23
KHG1-80L $146.54 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 80 N/A Left Hand N/A S1 N/A 15 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2987
146.54
KHG1-80LJ15 $169.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2988
169.65
KHG1-80LJ16 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2989
179.64
KHG1-80LJ17 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2990
179.64
KHG1-80LJ18 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2991
179.64
KHG1-80LJ19 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2992
179.64
KHG1-80LJ20 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2993
179.64
KHG1-80LJ22 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2994
179.64
KHG1-80LJ25 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 25 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2995
179.64
KHG1-80LJ28 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 28 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2996
179.64
KHG1-80LJ30 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Left Hand N/A S1K N/A 30 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2997
179.64
KHG1-80R $146.54 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 80 N/A Right Hand N/A S1 N/A 15 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2998
146.54
KHG1-80RJ15 $169.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
2999
169.65
KHG1-80RJ16 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3000
179.64
KHG1-80RJ17 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3001
179.64
KHG1-80RJ18 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3002
179.64
KHG1-80RJ19 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3003
179.64
KHG1-80RJ20 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3004
179.64
KHG1-80RJ22 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3005
179.64
KHG1-80RJ25 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 25 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3006
179.64
KHG1-80RJ28 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 28 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3007
179.64
KHG1-80RJ30 $179.64 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A Right Hand N/A S1K N/A 30 mm N/A 80 mm N/A 82 mm N/A 18 mm N/A
3008
179.64
Unit of Measure
« 6 7 8 9 10 »