KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-90L | $168.41 |
N/A
|
N/A Ground | N/A 1 | N/A 90 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3009 |
168.41 |
| KHG1-90LJ15 | $193.29 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3010 |
193.29 |
| KHG1-90LJ16 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3011 |
203.12 |
| KHG1-90LJ17 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3012 |
203.12 |
| KHG1-90LJ18 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3013 |
203.12 |
| KHG1-90LJ19 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3014 |
203.12 |
| KHG1-90LJ20 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3015 |
203.12 |
| KHG1-90LJ22 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3016 |
200.27 |
| KHG1-90LJ25 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3017 |
200.27 |
| KHG1-90LJ28 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3018 |
200.27 |
| KHG1-90LJ30 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3019 |
200.27 |
| KHG1-90R | $168.41 |
N/A
|
N/A Ground | N/A 1 | N/A 90 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3020 |
168.41 |
| KHG1-90RJ15 | $193.29 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3021 |
193.29 |
| KHG1-90RJ16 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3022 |
203.12 |
| KHG1-90RJ17 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3023 |
203.12 |
| KHG1-90RJ18 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3024 |
203.12 |
| KHG1-90RJ19 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3025 |
203.12 |
| KHG1-90RJ20 | $203.12 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3026 |
203.12 |
| KHG1-90RJ22 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3027 |
200.27 |
| KHG1-90RJ25 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3028 |
200.27 |
| KHG1-90RJ28 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3029 |
200.27 |
| KHG1-90RJ30 | $200.27 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 92 mm | N/A 18 mm |
N/A
3030 |
200.27 |
| KHG1.5-100L | $264.51 |
N/A
|
N/A Ground | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3031 |
264.51 |
| KHG1.5-100LJ20 | $296.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3032 |
296.13 |
| KHG1.5-100LJ22 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3033 |
307.2 |