Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-100L $185.24 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 100 N/A Left Hand N/A S1 N/A 15 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2809
185.24
KHG1-100LJ15 $210.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2810
210.88
KHG1-100LJ16 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 16 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2811
220.6
KHG1-100LJ17 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 17 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2812
220.6
KHG1-100LJ18 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2813
220.6
KHG1-100LJ19 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 19 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2814
220.6
KHG1-100LJ20 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 20 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2815
220.6
KHG1-100LJ22 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 22 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2816
218.88
KHG1-100LJ25 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 25 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2817
218.88
KHG1-100LJ28 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 28 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2818
218.88
KHG1-100LJ30 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Left Hand N/A S1K N/A 30 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2819
218.88
KHG1-100R $185.24 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 100 N/A Right Hand N/A S1 N/A 15 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2820
185.24
KHG1-100RJ15 $210.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2821
210.88
KHG1-100RJ16 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 16 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2822
220.6
KHG1-100RJ17 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 17 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2823
220.6
KHG1-100RJ18 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2824
220.6
KHG1-100RJ19 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 19 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2825
220.6
KHG1-100RJ20 $220.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 20 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2826
220.6
KHG1-100RJ22 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 22 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2827
218.88
KHG1-100RJ25 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 25 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2828
218.88
KHG1-100RJ28 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 28 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2829
218.88
KHG1-100RJ30 $218.88 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A Right Hand N/A S1K N/A 30 mm N/A 100 mm N/A 102 mm N/A 18 mm N/A
2830
218.88
KHG1-20L $66.43 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 20 N/A Left Hand N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
2831
66.43
KHG1-20LJ6 $87.07 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A Left Hand N/A S1T N/A 6 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
2832
87.07
KHG1-20R $66.43 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 20 N/A Right Hand N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 18 mm N/A
2833
66.43
Unit of Measure
1 2 3 4 5 »