KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1.5-100LJ25 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3034 |
307.2 |
| KHG1.5-100LJ28 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3035 |
307.2 |
| KHG1.5-100LJ30 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3036 |
307.2 |
| KHG1.5-100LJ32 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3037 |
307.2 |
| KHG1.5-100LJ35 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3038 |
307.2 |
| KHG1.5-100LJ40 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3039 |
307.2 |
| KHG1.5-100R | $264.51 |
N/A
|
N/A Ground | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3040 |
264.51 |
| KHG1.5-100RJ20 | $296.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3041 |
296.13 |
| KHG1.5-100RJ22 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3042 |
307.2 |
| KHG1.5-100RJ25 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3043 |
307.2 |
| KHG1.5-100RJ28 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3044 |
307.2 |
| KHG1.5-100RJ30 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3045 |
307.2 |
| KHG1.5-100RJ32 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3046 |
307.2 |
| KHG1.5-100RJ35 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3047 |
307.2 |
| KHG1.5-100RJ40 | $307.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 153 mm | N/A 24 mm |
N/A
3048 |
307.2 |
| KHG1.5-20L | $68.99 |
N/A
|
N/A Ground | N/A 1.5 | N/A 20 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 24 mm |
N/A
3049 |
68.99 |
| KHG1.5-20LJ12 | $96.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 24 mm |
N/A
3050 |
96.7 |
| KHG1.5-20R | $68.99 |
N/A
|
N/A Ground | N/A 1.5 | N/A 20 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 24 mm |
N/A
3051 |
68.99 |
| KHG1.5-20RJ12 | $96.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 24 mm |
N/A
3052 |
96.7 |
| KHG1.5-22L | $72.50 |
N/A
|
N/A Ground | N/A 1.5 | N/A 22 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 33 mm | N/A 36 mm | N/A 24 mm |
N/A
3053 |
72.5 |
| KHG1.5-22LJ12 | $99.90 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 33 mm | N/A 36 mm | N/A 24 mm |
N/A
3054 |
99.9 |
| KHG1.5-22R | $72.50 |
N/A
|
N/A Ground | N/A 1.5 | N/A 22 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 33 mm | N/A 36 mm | N/A 24 mm |
N/A
3055 |
72.5 |
| KHG1.5-22RJ12 | $99.90 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 33 mm | N/A 36 mm | N/A 24 mm |
N/A
3056 |
99.9 |
| KHG1.5-24L | $76.46 |
N/A
|
N/A Ground | N/A 1.5 | N/A 24 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 24 mm |
N/A
3057 |
76.46 |
| KHG1.5-24LJ12 | $103.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 24 mm |
N/A
3059 |
103.58 |