Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 101 102 

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG6-60LSJ50 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ55 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ60 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ65 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ70 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ75 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ80 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ85 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ90 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60LSJ95 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Left Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RS $0.00 N/A N/A Ground N/A 6 N/A 60 N/A Right Hand N/A S1 N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ100 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ105 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ110 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ40 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ45 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ50 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ55 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ60 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ65 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ70 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ75 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ80 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ85 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
KHG6-60RSJ90 $0.00 N/A N/A Finished N/A 6 N/A 60 N/A Right Hand N/A S1SK N/A 40 mm N/A 360 mm N/A 372 mm N/A 76 mm N/A
{0}USD
Unit of Measure
« 101 102